Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VTBB-212
Part #:766533
Catalog #:VTBB-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.50 in |
| Overall Length (in): | 2.88 in | Overall Height (in): | 2.56 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 0.75 in |
| Thread Depth (in): | 0.5 in | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 1.28 in | Centerline to Outermost Bearing Face (in): | 0.78 in |
| Bolt Spacing (in): | 2.00 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.75 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Static Load Rating (lb): | 1,444 lb | Vibration Frequency Roller Spin: | 0.0332 cps |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Insert: | VB-212 |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Dynamic Load Rating (lb): | 2,870 lb | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | Size Code: | 204 |
| Maximum Speed (RPM): | 6500 rpm | Shaft Locking Type: | Concentric |
| Base Length (in): | 2.88 in | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.121 in | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662460348001 | Weight: | 1.46 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

