Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VTBB-216
Part #:766536
Catalog #:VTBB-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Overall Height (in): | 2.88 in |
| Base Width (in): | 1.50 in | Overall Length (in): | 2.88 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.438 in | Thread Depth (in): | 0.50 in |
| Length Through Bore (in): | 1.563 in | Bolt Spacing (in): | 2.00 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.94 in |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 225 °F | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Size Code: | 205 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0387 cps | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.313 in | Static Load Rating (lb): | 1,760 lb |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 5500 rpm | Housing Coating: | Powder Coated |
| Base Length (in): | 2.88 in | Insert: | VB-216 |
| Dynamic Load Rating (lb): | 3,150 lb | Shaft Locking Type: | Concentric |
| End Cap Available: | No | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662460348032 | Weight: | 1.80 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

