Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VTBB-220
Part #:766540
Catalog #:VTBB-220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 4.41 in |
| Overall Height (in): | 3.75 in | Base Width (in): | 1.75 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.2500 in |
| Base to Center Height (in): | 1.875 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.6875 in | Bolt Spacing (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.438 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Concentric |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 5,782 lb |
| Base Length (in): | 4.25 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 1.8620 in | Maximum Speed (RPM): | 4000 rpm |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Bearing Type: | Standard Duty | Max Operating Temperature (C): | 107 °C |
| Size Code: | 207 | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | Cage Type: | Ball Riding Retainer |
| Insert: | VB-220 | Static Load Rating (lb): | 3,440 lb |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662460348063 | Weight: | 3.96 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

