Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VTBB-224
Part #:766543
Catalog #:VTBB-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Height (in): | 3.93 in |
| Overall Length (in): | 4.63 in | Base Width (in): | 1.88 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.5000 in |
| Base to Center Height (in): | 1.9375 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.9375 in | Bolt Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.688 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.688 in | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Concentric | Inner Ring Outside Diameter (in): | 2.0625 in |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 3500 rpm |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Insert: | VB-224 | Base Length (in): | 4.625 in |
| Dynamic Load Rating (lb): | 7,330 lb | Size Code: | 208 |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 4,460 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662460348100 | Weight: | 5.13 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

