Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VTBE-223
Part #:764536
Catalog #:VTBE-223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.75 in | Overall Length (in): | 4.41 in |
| Base Width (in): | 2.00 in | Thread Size: | 1/2-13 |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 2.016 in | Centerline to Outermost Bearing Face (in): | 1.109 in |
| Bolt Spacing (in): | 3.25 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.17 in |
| Ability to Relubricate: | Yes | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Eccentric | Max Operating Temperature (F): | 225 °F |
| Insert: | VE-223 | Maximum Speed (RPM): | 4000 rpm |
| Static Load Rating (lb): | 3,440 lb | Max Operating Temperature (C): | 107 °C |
| Base Length (in): | 4.41 in | Radial Clearance: | Standard |
| Size Code: | 207 | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Dynamic Load Rating (lb): | 6,850 lb |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.8438 in | Housing Material: | Cast Iron |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662460500829 | Weight: | 3.50 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

