Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VTBE-228
Part #:764892
Catalog #:VTBE-228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 5 in |
| Base Width (in): | 2 in | Overall Height (in): | 4.25 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.75 in |
| Base to Center Height (in): | 2.125 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 2.219 in | Centerline to Outermost Bearing Face (in): | 1.38 in |
| Bolt Spacing (in): | 3.750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.50 in | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Max Operating Temperature (C): | 107 °C | Base Length (in): | 5.000 in |
| Static Load Rating (lb): | 4,590 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 209 | Insert: | VE-228 |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 5330 rpm | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 7,901 lb | Inner Ring Outside Diameter (in): | 2.281 in |
| Shaft Locking Type: | Eccentric | End Cap Available: | No |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662460640976 | Weight: | 5.37 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

