Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-222
Part #:767471
Catalog #:VTBS-222
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Base Width (in): | 2.00 in |
| Overall Height (in): | 3.75 in | Overall Length (in): | 4.41 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.3750 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.7656 in | Bolt Spacing (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 4000 rpm | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 3,440 lb | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Base Length (in): | 4.41 in |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 1.8438 in |
| Size Code: | 207 | Dynamic Load Rating (lb): | 5,782 lb |
| Insert: | VS-222 | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Width (in): | 2 in |
General Specifications
| UPC: | 662289530236 | Weight: | 3.62 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

