Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTBS-214
Part #:767646
Catalog #:VTBS-214
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Overall Height (in): | 2.88 in |
| Overall Length (in): | 2.88 in | Base Width (in): | 1.50 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 0.875 in |
| Thread Depth (in): | 0.50 in | Base to Center Height (in): | 1.438 in |
| Length Through Bore (in): | 1.359 in | Bolt Spacing (in): | 2.00 in |
| Centerline to Outermost Bearing Face (in): | 0.80 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Inner Ring Outside Diameter (in): | 1.313 in | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| End Cap Available: | No | Dynamic Load Rating (lb): | 3,150 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Size Code: | 205 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 1,760 lb |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Insert: | VS-214 | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Roller Spin: | 0.0387 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Type: | Standard Duty | Base Length (in): | 2.88 in |
| Maximum Speed (RPM): | 5500 rpm | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662289530120 | Weight: | 1.54 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

