Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - TB-10
Part #:700864
Catalog #:TB-10
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Overall Height (in): | 2.56 in |
| Base Width (in): | 1.50 in | Overall Length (in): | 3.13 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 0.625 in |
| Thread Depth (in): | 0.5 in | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 1.22 in | Bolt Spacing (in): | 2.00 in |
| Centerline to Outermost Bearing Face (in): | 0.72 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Insert: | 2-010 |
| Size Code: | 2-012 | Base Length (in): | 3.13 in |
| Vibration Frequency Roller Spin: | 0.0381 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 7300 rpm |
| Dynamic Load Rating (lb): | 2,611 lb | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 1,444 lb | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.188 in |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Fixed vs. Expansion: | Fixed | Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662461007112 | Weight: | 1.70 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

