Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - TB-22C
Part #:703767
Catalog #:TB-22C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 4.41 in |
| Overall Height (in): | 3.75 in | Base Width (in): | 1.75 in |
| Overall Width (in): | 1.88 in | Bore Diameter (in): | 1.3750 in |
| Base to Center Height (in): | 1.875 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.6875 in | Bolt Spacing (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 1.000 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Radial Clearance: | Standard |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 5,782 lb |
| Maximum Speed (RPM): | 4650 rpm | End Cap Available: | No |
| Max Operating Temperature (F): | 220 °F | Static Load Rating (lb): | 3,493 lb |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 1.859 in | Base Length (in): | 4.25 in |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Set Screw | Insert: | 2-16C |
| Housing Coating: | Powder Coated | Size Code: | 2-17 |
| Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461024461 | Weight: | 4.20 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

