Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - TB-24C
Part #:703769
Catalog #:TB-24C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 4.63 in |
| Base Width (in): | 1.88 in | Overall Height (in): | 3.93 in |
| Overall Width (in): | 1.94 in | Bore Diameter (in): | 1.5000 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.9375 in |
| Length Through Bore (in): | 1.9375 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing (in): | 3.500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.0625 in | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | 2-18C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,340 lb |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-19 |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/4-28 |
| Maximum Speed (RPM): | 4150 rpm | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 220 °F | Static Load Rating (lb): | 4,467 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Base Length (in): | 4.625 in |
| End Cap Available: | No | Radial Clearance: | Standard |
| Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461024485 | Weight: | 5.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

