Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - PVR-2533
Part #:709026
Catalog #:PVR-2533
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.81 in | Overall Width (in): | 5.75 in |
| Bore Diameter (in): | 2.1875 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 5.75 in | Length Through Bore (in): | 2.33 in |
| Bolt Spacing (in): | 4.4380 in |
Technical Specifications
| Options: | High Temperature | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Housing Type: | Flange, Four Bolt |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.6 in | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 400 °F | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 6,601 lb |
| Lubricant: | High Temperature Synthetic Grease | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 2.723 in | Dynamic Load Rating (lb): | 9,752 lb |
| Housing Backside Inner Diameter: | 4.25 | Bearing Insert Finish: | Black Oxide |
| Size Code: | 2-23 | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 2-23T BBC |
| Shaft Locking Type: | Concentric | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461304549 | Weight: | 9.52 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

