Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - TB-32RC
Part #:713282
Catalog #:TB-32RC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 5/8-11 | Overall Length (in): | 5.44 in |
| Base Width (in): | 2 in | Overall Height (in): | 4.63 in |
| Overall Width (in): | 2.03 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.252 in | Thread Depth (in): | 0.88 in |
| Length Through Bore (in): | 2.0312 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
| Bolt Spacing (in): | 4.000 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Land Riding Retainer | Housing Coating: | Powder Coated |
| Base Length (in): | 5.438 in | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 2.4688 in | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Static Load Rating (lb): | 5,216 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 7,889 lb | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3550 rpm | Size Code: | 2-115 |
| Insert: | 1-2C | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662461067147 | Weight: | 7.20 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

