Sealmaster Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - TB-16 RM
Part #:715834
Catalog #:TB-16 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.50 in |
| Overall Length (in): | 3 in | Overall Height (in): | 2.81 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 1 in |
| Thread Depth (in): | 0.5 in | Base to Center Height (in): | 1.438 in |
| Length Through Bore (in): | 1.375 in | Centerline to Outermost Bearing Face (in): | 0.81 in |
| Bolt Spacing (in): | 2.00 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Tapered Lands | Options: | Reduced Maintenance - Lubed for Life |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Shaft Locking Type: | Set Screw |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Inner Ring Outside Diameter (in): | 1.38 in | Vibration Frequency Roller Spin: | 0.0442 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Size Code: | 2-015 |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Housing Material: | Cast Iron |
| Base Length (in): | 3.00 in | Insert: | 2-1 RM |
| Maximum Speed (RPM): | 6350 rpm | Static Load Rating (lb): | 1,651 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 2,801 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662461332436 | Weight: | 2.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

