Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VTBE-112
Part #:766817
Catalog #:VTBE-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.50 in |
| Overall Height (in): | 2.56 in | Overall Length (in): | 2.88 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 1.312 in | Thread Depth (in): | 0.5 in |
| Length Through Bore (in): | 1.266 in | Bolt Spacing (in): | 2.00 in |
| Centerline to Outermost Bearing Face (in): | 0.93 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Locking Collar Outside Diameter (in): | 1.313 in | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 1,444 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 2,870 lb | Shaft Locking Type: | Eccentric |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 4000 rpm |
| Base Length (in): | 2.88 in | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 107 °C | Size Code: | 204 |
| End Cap Available: | No | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Inner Ring Outside Diameter (in): | 1.121 in | Insert: | VE-112 |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Bearing Type: | Intermediate Duty | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0332 cps | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662460339351 | Weight: | 1.52 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

