Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VTBE-120
Part #:766824
Catalog #:VTBE-120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Base Width (in): | 2.00 in |
| Overall Length (in): | 4.41 in | Overall Height (in): | 3.75 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.2500 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.531 in | Bolt Spacing (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.188 in |
| Ability to Relubricate: | Yes | Base Length (in): | 4.41 in |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2500 rpm | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Eccentric |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | VE-120 | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Intermediate Duty |
| Static Load Rating (lb): | 3,440 lb | Dynamic Load Rating (lb): | 5,782 lb |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 207 | Inner Ring Outside Diameter (in): | 1.8438 in |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662460339412 | Weight: | 3.40 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

