Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VTBE-123
Part #:766826
Catalog #:VTBE-123
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 4.41 in |
| Overall Height (in): | 3.75 in | Base Width (in): | 2.00 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.531 in | Centerline to Outermost Bearing Face (in): | 1.109 in |
| Bolt Spacing (in): | 3.25 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.188 in | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Insert: | VE-123 |
| Inner Ring Outside Diameter (in): | 1.8438 in | Shaft Locking Type: | Eccentric |
| Dynamic Load Rating (lb): | 5,782 lb | Size Code: | 207 |
| Base Length (in): | 4.41 in | Static Load Rating (lb): | 3,440 lb |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 2500 rpm | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Intermediate Duty | Housing Material: | Cast Iron |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662460339443 | Weight: | 3.40 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

