Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VTBE-124
Part #:766827
Catalog #:VTBE-124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Base Width (in): | 1.88 in |
| Overall Length (in): | 4.63 in | Overall Height (in): | 3.93 in |
| Overall Width (in): | 1.88 in | Bore Diameter (in): | 1.5000 in |
| Base to Center Height (in): | 1.9375 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.719 in | Bolt Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 1.313 in |
| Ability to Relubricate: | Yes | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Intermediate Duty | Shaft Locking Type: | Eccentric |
| Insert: | VE-124 | Maximum Speed (RPM): | 2500 rpm |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 4,460 lb |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 4.625 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 2.083 in | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 7,330 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 208 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662460339450 | Weight: | 4.49 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

