Browning Mounted Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VTBE-128
Part #:766830
Catalog #:VTBE-128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 5 in |
| Overall Height (in): | 4.25 in | Base Width (in): | 2 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.75 in |
| Base to Center Height (in): | 2.125 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.719 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
| Bolt Spacing (in): | 3.750 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.50 in |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Insert: | VE-128 |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Eccentric |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 4,590 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 5.000 in |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Dynamic Load Rating (lb): | 7,901 lb | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 2.281 in | Max Operating Temperature (C): | 107 °C |
| Size Code: | 209 | Housing Material: | Cast Iron |
| Bearing Type: | Intermediate Duty | Maximum Speed (RPM): | 4000 rpm |
| Housing Width (in): | 2 in |
General Specifications
| UPC: | 662460339474 | Weight: | 5.16 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

