Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - FB-205TMC
Part #:701794
Catalog #:FB-205TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.61 in | Overall Length (in): | 4.75 in |
| Bolt Size (mm): | M10 mm | Bore Diameter (mm): | 25 mm |
| Foot Height (in): | 0.38 in | Base to Center Height (in): | 3.38 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.98 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 2,801 lb |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,651 lb | Maximum Speed (RPM): | 6350 rpm |
| Vibration Frequency Roller Spin: | 0.0442 cps | Size Code: | 2-015 |
| Bolt Spacing Height Direction (in): | 1.125 in | Inner Ring Outside Diameter (in): | 1.375 in |
| Shaft Locking Type: | Concentric | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Insert: | 5205TMC | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Cage Type: | Land Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | End Cap Available: | No |
| Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662461235966 | Weight: | 2.30 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

