Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - FB-204TMC
Part #:704313
Catalog #:FB-204TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.19 in | Overall Height (in): | 1.45 in |
| Bolt Size (mm): | M10 mm | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.31 in | Base to Center Height (in): | 3 in |
| Length Through Bore (in): | 1.28 in | Bolt Spacing (in): | 1.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0381 cps |
| Size Code: | 2-012 | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Bolt Spacing Height Direction (in): | 0.875 in |
| Maximum Speed (RPM): | 6450 rpm | Shaft Locking Type: | Concentric |
| Bearing Centerline to Bolt Hole Center (in): | 1.6875 in | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 1.192 in | Bearing Type: | Standard Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Cage Type: | Land Riding Retainer | End Cap Available: | No |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 2,611 lb |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | Standard |
| Insert: | 5204TMC | Static Load Rating (lb): | 1,444 lb |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Housing Width (in): | 2.38 in |
General Specifications
| UPC: | 662461254301 | Weight: | 1.30 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

