Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - FB-206TMC
Part #:704314
Catalog #:FB-206TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.22 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.74 in | Overall Length (in): | 5.38 in |
| Bolt Size (mm): | M10 mm | Bore Diameter (mm): | 30 mm |
| Base to Center Height (in): | 3.75 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 1.61 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.23 in | Inner Race Heat Treat Method: | Zone-Hardened |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Insert: | 5206TMC | Maximum Speed (RPM): | 5450 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 2,567 lb |
| Dynamic Load Rating (lb): | 4,381 lb | Bolt Spacing Height Direction (in): | 1.25 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Concentric |
| Size Code: | 2-13 | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Cage Type: | Land Riding Retainer |
| Housing Material: | Cast Iron | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 1.594 in |
| Vibration Frequency Roller Spin: | 0.0385 cps | Grease Fitting Thread Size: | 1/4-28 |
| Housing Width (in): | 3.22 in |
General Specifications
| UPC: | 662461254318 | Weight: | 3.20 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

