Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - FB-210TMC
Part #:704318
Catalog #:FB-210TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.56 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M12 mm | Overall Height (in): | 2.31 in |
| Overall Length (in): | 7.47 in | Bore Diameter (mm): | 50 mm |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 5.19 in |
| Length Through Bore (in): | 2.17 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 3.47 in |
| Setscrew Torque (in-lbs): | 240 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Inner Ring Outside Diameter (in): | 2.469 in | Housing Coating: | Powder Coated |
| Insert: | 5210TMC | Radial Clearance: | Standard |
| End Cap Available: | No | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Bearing Centerline to Bolt Hole Center (in): | 2.9375 in |
| Housing Material: | Cast Iron | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bolt Spacing Height Direction (in): | 1.625 in |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0445 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 5,216 lb |
| Size Code: | 2-115 | Dynamic Load Rating (lb): | 7,889 lb |
| Maximum Speed (RPM): | 3550 rpm | Shaft Locking Type: | Concentric |
| Bearing Type: | Standard Duty | Housing Width (in): | 4.56 in |
General Specifications
| UPC: | 662461254332 | Weight: | 6.58 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

