Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - FBMH-23T
Part #:716666
Catalog #:FBMH-23T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.94 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.5 in |
| Base to Center Height (in): | 4.25 in | Overall Height to End Cap (in): | 2.78 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.50 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0386 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-17 | Dynamic Load Rating (lb): | 5,782 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 1.862 in |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Cage Type: | Land Riding Retainer |
| Bolt Spacing Height Direction (in): | 1.25 in | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 4000 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Centerline to Bolt Hole Center (in): | 2.375 in | End Cap Available: | No |
| Static Load Rating (lb): | 3,493 lb | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Insert: | MH-23T |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461341032 | Weight: | 3.66 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

