Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - FB-23T RM
Part #:712153
Catalog #:FB-23T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.94 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.4375 in | Base to Center Height (in): | 4.25 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.81 in |
| Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Options: | Reduced Maintenance - Lubed for Life |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 2.50 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Cage Type: | Land Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 5,782 lb |
| Size Code: | 2-17 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Centerline to Bolt Hole Center (in): | 2.375 in | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 3,493 lb | Inner Ring Outside Diameter (in): | 1.862 in |
| Bolt Spacing Height Direction (in): | 1.25 in | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Insert: | 2-17T | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Cast Iron | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 6500 rpm | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0386 cps |
| Housing Coating: | Powder Coated | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461343555 | Weight: | 3.40 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

