Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - BFB-16TH RMD
Part #:714401
Catalog #:BFB-16TH RMD
KEY FEATURES
- Sealmaster® Bev Dry™ cast iron housing with bolt on end cap and back side shield for optimal protection
- Skwezloc® concentric locking for near perfect concentricity
- High performance triple contact seal design provide multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain relubrication
- Tapered land outer ring ensures that lubricant will be easily directed back to the raceway
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 4.75 in | Overall Height (in): | 1.61 in |
| Bore Diameter (in): | 1 in | Base to Center Height (in): | 3.38 in |
| Overall Height to End Cap (in): | 1.91 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Housing Color: | Black |
| Options: | Reduced Maintenance - Lubed for Life | Backside Shield/Seal: | Backside Shield included loose in box |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.98 in | Ability to Relubricate: | No |
| Size Code: | 2-015 | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Finish: | Black Oxide |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,651 lb |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0442 cps | Bolt Spacing Height Direction (in): | 1.125 in |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Shaft Locking Type: | Concentric | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Inner Ring Outside Diameter (in): | 1.375 in |
| Insert: | 2-1TH RM | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2700 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 2,801 lb |
| Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662461376591 | Weight: | 2.30 LB |
| Packaged Length: | 3.16 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

