Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFBB-212
Part #:764434
Catalog #:VFBB-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.45 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.31 in |
| Base to Center Height (in): | 3 in | Length Through Bore (in): | 1.28 in |
| Bolt Spacing (in): | 1.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.75 in |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Insert: | VB-212 | Bearing Centerline to Bolt Hole Center (in): | 1.6875 in |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Size Code: | 204 |
| Inner Ring Outside Diameter (in): | 1.121 in | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Dynamic Load Rating (lb): | 2,870 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Concentric | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 6500 rpm | Bearing Insert Finish: | Black Oxide |
| Housing Material: | Cast Iron | Bolt Spacing Height Direction (in): | 0.875 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | C3 Standard |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0332 cps |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 1,480 lb | Fixed vs. Expansion: | Fixed |
| Housing Width (in): | 2.38 in |
General Specifications
| UPC: | 662460495910 | Weight: | 1.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

