Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFBB-216
Part #:764437
Catalog #:VFBB-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.61 in | Overall Length (in): | 4.75 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.38 in |
| Base to Center Height (in): | 3.38 in | Length Through Bore (in): | 1.48 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.98 in | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
| Insert: | VB-216 | Housing Material: | Cast Iron |
| Size Code: | 205 | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Concentric | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 3,150 lb |
| Inner Ring Outside Diameter (in): | 1.313 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Roller Spin: | 0.0387 cps | Maximum Speed (RPM): | 5500 rpm |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bolt Spacing Height Direction (in): | 1.125 in | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 1,760 lb | Radial Clearance: | C3 Standard |
| Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662460495941 | Weight: | 1.69 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

