Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFBB-220S
Part #:764440
Catalog #:VFBB-220S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.25 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 1.74 in |
| Bore Diameter (in): | 1.25 in | Base to Center Height (in): | 3.75 in |
| Foot Height (in): | 0.38 in | Length Through Bore (in): | 1.61 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.23 in |
| Ability to Relubricate: | Yes | Size Code: | 206 |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Radial Clearance: | C3 Standard | Maximum Speed (RPM): | 4500 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0385 cps | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Bolt Spacing Height Direction (in): | 1.25 in |
| Dynamic Load Rating (lb): | 4,390 lb | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | VB-220S | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 1.587 in | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Shaft Locking Type: | Concentric |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Finish: | Black Oxide |
| Housing Width (in): | 3.25 in |
General Specifications
| UPC: | 662460495972 | Weight: | 3.00 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

