Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFBB-222
Part #:764442
Catalog #:VFBB-222
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.94 in |
| Bore Diameter (in): | 1.375 in | Foot Height (in): | 0.5 in |
| Base to Center Height (in): | 4.25 in | Length Through Bore (in): | 1.81 in |
| Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.50 in |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 3,440 lb | Radial Clearance: | C3 Standard |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0383 cps |
| Bolt Spacing Height Direction (in): | 1.25 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.847 in | Bearing Centerline to Bolt Hole Center (in): | 2.375 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap Available: | No |
| Shaft Locking Type: | Concentric | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 107 °C | Insert: | VB-222 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 5,810 lb | Size Code: | 207 |
| Maximum Speed (RPM): | 4000 rpm | Bearing Insert Finish: | Black Oxide |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662460496009 | Weight: | 3.10 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

