Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFBS-214
Part #:764423
Catalog #:VFBS-214
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.45 in | Overall Length (in): | 4.75 in |
| Bore Diameter (in): | 0.875 in | Foot Height (in): | 0.38 in |
| Base to Center Height (in): | 3.38 in | Length Through Bore (in): | 1.363 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 3,150 lb |
| Static Load Rating (lb): | 1,760 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 205 | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Bolt Spacing Height Direction (in): | 1.125 in | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.313 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0387 cps |
| Max Operating Temperature (F): | 225 °F | Insert: | VS-214 |
| Radial Clearance: | C3 Standard | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 5500 rpm | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662460495798 | Weight: | 2.60 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

