Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFBS-215
Part #:764424
Catalog #:VFBS-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.75 in | Overall Height (in): | 1.45 in |
| Bore Diameter (in): | 0.9375 in | Foot Height (in): | 0.38 in |
| Base to Center Height (in): | 3.38 in | Length Through Bore (in): | 1.363 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0387 cps |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Static Load Rating (lb): | 1,760 lb |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bolt Spacing Height Direction (in): | 1.125 in | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Radial Clearance: | C3 Standard |
| End Cap Available: | No | Maximum Speed (RPM): | 5500 rpm |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 3,150 lb | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Shaft Locking Type: | Set Screw |
| Size Code: | 205 | Insert: | VS-215 |
| Inner Ring Outside Diameter (in): | 1.313 in | Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662460495804 | Weight: | 1.60 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

