Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFBS-216
Part #:764425
Catalog #:VFBS-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.75 in |
| Overall Height (in): | 1.45 in | Overall Length (in): | 4.75 in |
| Bore Diameter (in): | 1 in | Base to Center Height (in): | 3.38 in |
| Foot Height (in): | 0.38 in | Length Through Bore (in): | 1.363 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 1,760 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bolt Spacing Height Direction (in): | 1.125 in |
| Maximum Speed (RPM): | 5500 rpm | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 3,150 lb | Inner Ring Outside Diameter (in): | 1.313 in |
| Vibration Frequency Roller Spin: | 0.0387 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Insert: | VS-216 |
| Size Code: | 205 | Radial Clearance: | C3 Standard |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Coating: | Powder Coated | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662460495811 | Weight: | 1.96 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

