Browning Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFBS-231
Part #:764432
Catalog #:VFBS-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.56 in |
| Overall Length (in): | 7.47 in | Overall Height (in): | 2.16 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.5 in |
| Base to Center Height (in): | 5.19 in | Length Through Bore (in): | 2.094 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Vibration Frequency Roller Spin: | 0.0445 cps |
| Size Code: | 210 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 5,220 lb | End Cap Available: | No |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Radial Clearance: | C3 Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bolt Spacing Height Direction (in): | 1.625 in |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | VS-231 |
| Dynamic Load Rating (lb): | 7,920 lb | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.475 in | Maximum Speed (RPM): | 3000 rpm |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 225 °F | Bearing Centerline to Bolt Hole Center (in): | 2.9375 in |
| Cage Type: | Ball Riding Retainer | Housing Width (in): | 4.56 in |
General Specifications
| UPC: | 662460495880 | Weight: | 2.60 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

