Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - FB-16 W
Part #:700241
Catalog #:FB-16 W
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.75 in | Overall Height (in): | 1.5 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.38 in |
| Base to Center Height (in): | 3.38 in | Length Through Bore (in): | 1.375 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Maximum Speed (RPM): | 6350 rpm |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Roller Spin: | 0.0442 cps |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Static Load Rating (lb): | 1,651 lb | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Insert: | 2-1 W |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Cage Type: | Land Riding Retainer |
| Bolt Spacing Height Direction (in): | 1.125 in | Inner Ring Outside Diameter (in): | 1.375 in |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-015 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 2,801 lb | Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662461226452 | Weight: | 2.08 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

