Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - FB-12
Part #:701233
Catalog #:FB-12
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.34 in | Overall Length (in): | 4.19 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.31 in |
| Base to Center Height (in): | 3 in | Length Through Bore (in): | 1.219 in |
| Bolt Spacing (in): | 1.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (RPM): | 7300 rpm |
| Cage Type: | Land Riding Retainer | Insert: | 2-012 |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Vibration Frequency Roller Spin: | 0.0381 cps | Static Load Rating (lb): | 1,444 lb |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 2,611 lb |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.192 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Centerline to Bolt Hole Center (in): | 1.6875 in |
| Size Code: | 2-012 | Bolt Spacing Height Direction (in): | 0.875 in |
| Fixed vs. Expansion: | Fixed | Housing Width (in): | 2.38 in |
General Specifications
| UPC: | 662461010129 | Weight: | 1.16 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

