Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - FB-22
Part #:701244
Catalog #:FB-22
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.88 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.375 in | Base to Center Height (in): | 4.25 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.685 in |
| Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Bolt Spacing Height Direction (in): | 1.25 in |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Maximum Speed (RPM): | 4650 rpm | Vibration Frequency Roller Spin: | 0.0386 cps |
| Dynamic Load Rating (lb): | 5,782 lb | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 3,493 lb | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap Available: | No |
| Bearing Centerline to Bolt Hole Center (in): | 2.375 in | Size Code: | 2-17 |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Outside Diameter (in): | 1.862 in | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 2-16 |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Radial Clearance: | Standard | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461010235 | Weight: | 3.70 LB |
| Packaged Length: | 2.06 IN | Packaged Width: | 4.38 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

