Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - FB-16C
Part #:704060
Catalog #:FB-16C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 4.75 in | Overall Height (in): | 1.5 in |
| Bore Diameter (in): | 1 in | Base to Center Height (in): | 3.38 in |
| Foot Height (in): | 0.38 in | Length Through Bore (in): | 1.375 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Speed (RPM): | 6350 rpm |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.375 in | Dynamic Load Rating (lb): | 2,801 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| Insert: | 2-1C | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Housing Coating: | Powder Coated | Size Code: | 2-015 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Bolt Spacing Height Direction (in): | 1.125 in |
| Vibration Frequency Roller Spin: | 0.0442 cps | Radial Clearance: | Standard |
| Static Load Rating (lb): | 1,651 lb | Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662461026007 | Weight: | 1.62 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

