Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - FB-19C
Part #:704063
Catalog #:FB-19C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.22 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.63 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 1.1875 in | Base to Center Height (in): | 3.75 in |
| Foot Height (in): | 0.38 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 1.594 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-13 | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 5450 rpm | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 2,567 lb | Insert: | 2-13C |
| Dynamic Load Rating (lb): | 4,381 lb | Grease Fitting Thread Size: | 1/4-28 |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Bolt Spacing Height Direction (in): | 1.25 in |
| Vibration Frequency Roller Spin: | 0.0385 cps | Housing Width (in): | 3.22 in |
General Specifications
| UPC: | 662461026038 | Weight: | 2.40 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

