Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - FB-205C
Part #:710467
Catalog #:FB-205C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.75 in |
| Overall Height (in): | 1.5 in | Overall Length (in): | 4.75 in |
| Bolt Size (mm): | M10 mm | Bore Diameter (mm): | 25 mm |
| Base to Center Height (in): | 3.38 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 1,651 lb | Bolt Spacing Height Direction (in): | 1.125 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 1.375 in | Insert: | 5205C |
| Maximum Speed (RPM): | 6350 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Bearing Type: | Standard Duty |
| Size Code: | 2-015 | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 2,801 lb | Vibration Frequency Roller Spin: | 0.0442 cps |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662461055656 | Weight: | 2.10 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

