Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - FBMH-16
Part #:711685
Catalog #:FBMH-16
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 4.75 in | Overall Height (in): | 1.5 in |
| Bore Diameter (in): | 1 in | Overall Height to End Cap (in): | 2.36 in |
| Foot Height (in): | 0.38 in | Base to Center Height (in): | 3.38 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0442 cps | Insert: | MH-16 |
| Dynamic Load Rating (lb): | 2,801 lb | Bolt Spacing Height Direction (in): | 1.125 in |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 1,651 lb | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Inner Ring Outside Diameter (in): | 1.375 in | Size Code: | 2-015 |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 5500 rpm |
| End Cap Available: | Yes | Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662461343128 | Weight: | 1.54 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

