Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - FBMH-23
Part #:711690
Catalog #:FBMH-23
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.75 in |
| Overall Height (in): | 1.88 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.4375 in | Overall Height to End Cap (in): | 2.78 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 4.25 in |
| Length Through Bore (in): | 1.685 in | Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Size Code: | 2-17 |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 1.862 in |
| End Cap Available: | No | Bolt Spacing Height Direction (in): | 1.25 in |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Maximum Speed (RPM): | 4000 rpm | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0386 cps | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 3,493 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Dynamic Load Rating (lb): | 5,782 lb | Bearing Centerline to Bolt Hole Center (in): | 2.375 in |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | MH-23 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461343166 | Weight: | 3.84 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

