Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - FB-16 HT
Part #:724048
Catalog #:FB-16 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.75 in | Overall Height (in): | 1.5 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.38 in |
| Base to Center Height (in): | 3.38 in | Length Through Bore (in): | 1.375 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | High Temperature | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 2,801 lb | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| End Cap Available: | No | Bolt Spacing Height Direction (in): | 1.125 in |
| Maximum Speed (RPM): | 2750 rpm | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 400 °F | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Size Code: | 2-015 |
| Vibration Frequency Roller Spin: | 0.0442 cps | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Inner Ring Outside Diameter (in): | 1.375 in | Radial Clearance: | Increased |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | 2-1 HT | Static Load Rating (lb): | 1,651 lb |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662461313589 | Weight: | 2.10 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

