Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - FB-16 HI
Part #:724755
Catalog #:FB-16 HI
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger
- Increased internal clearance
- Krytox® high temperature grease
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.5 in | Overall Length (in): | 4.75 in |
| Bore Diameter (in): | 1 in | Base to Center Height (in): | 3.38 in |
| Foot Height (in): | 0.38 in | Length Through Bore (in): | 1.375 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | High Temperature | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-015 | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 400 °F |
| Lubricant: | PTFE thickened Grease | Insert: | 2-1 HI |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Static Load Rating (lb): | 1,651 lb |
| Inner Ring Outside Diameter (in): | 1.375 in | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0442 cps |
| Bearing Insert Finish: | Black Oxide | Bearing Type: | Standard Duty |
| Radial Clearance: | Increased | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 2,801 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Housing Coating: | Powder Coated | Bolt Spacing Height Direction (in): | 1.125 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 2750 rpm |
| Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662461317174 | Weight: | 2.10 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

