Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - FB-16 RM
Part #:715874
Catalog #:FB-16 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.5 in | Overall Length (in): | 4.75 in |
| Bore Diameter (in): | 1 in | Base to Center Height (in): | 3.38 in |
| Foot Height (in): | 0.38 in | Length Through Bore (in): | 1.375 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Options: | Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-015 | Bolt Spacing Height Direction (in): | 1.125 in |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Maximum Speed (RPM): | 6350 rpm |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/4-28 | Static Load Rating (lb): | 1,651 lb |
| Insert: | 2-1 RM | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 2,801 lb | Vibration Frequency Roller Spin: | 0.0442 cps |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.375 in |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Centerline to Bolt Hole Center (in): | 1.8125 in |
| Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662461333389 | Weight: | 1.80 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

