Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - FB-19 RM
Part #:715877
Catalog #:FB-19 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.22 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 1.63 in |
| Bore Diameter (in): | 1.1875 in | Base to Center Height (in): | 3.75 in |
| Foot Height (in): | 0.38 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Reduced Maintenance - Lubed for Life | Housing Color: | Black |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0385 cps | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 2,567 lb | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 5450 rpm | Dynamic Load Rating (lb): | 4,381 lb |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bolt Spacing Height Direction (in): | 1.25 in | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 1.594 in | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | 2-13 RM | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
| Size Code: | 2-13 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Width (in): | 3.22 in |
General Specifications
| UPC: | 662461333419 | Weight: | 2.71 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

