Sealmaster Mounted Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - FB-20R RM
Part #:715885
Catalog #:FB-20R RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.22 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 1.63 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.38 in |
| Base to Center Height (in): | 3.75 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Options: | Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Bracket, Three Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 2-13 | Housing Material: | Cast Iron |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.594 in |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Centerline to Bolt Hole Center (in): | 2.0625 in |
| Dynamic Load Rating (lb): | 4,381 lb | Vibration Frequency Roller Spin: | 0.0385 cps |
| Static Load Rating (lb): | 2,567 lb | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | 1-14 RM | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Maximum Speed (RPM): | 5450 rpm | Bolt Spacing Height Direction (in): | 1.25 in |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Type: | Standard Duty |
| Housing Width (in): | 3.22 in |
General Specifications
| UPC: | 662461333440 | Weight: | 3.00 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

