Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - TFT-16TC-1
Part #:700949
Catalog #:TFT-16TC-1
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.498 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 70 in/lbs |
| Locking Collar Outside Diameter (in): | 1.98 in | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.375 in | Insert: | 2-1TC |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Shaft Locking Type: | Concentric |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Size Code: | 2-015 | Vibration Frequency Roller Spin: | 0.0442 cps |
| Static Load Rating (lb): | 1,651 lb | Grease Fitting Thread Size: | 1/4-28 |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 2,801 lb |
| Maximum Speed (RPM): | 6350 rpm |
General Specifications
| UPC: | 662461007860 | Weight: | 1.36 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

