Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFT-209TMC
Part #:704159
Catalog #:SFT-209TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.38 in |
| Bolt Size (mm): | M14 mm | Overall Height (in): | 2.11 in |
| Overall Length (in): | 7.06 in | Bore Diameter (mm): | 45 mm |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 1.930 in |
| Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 5209TMC |
| Radial Clearance: | Standard | End Cap Available: | No |
| Size Code: | 2-111 | Cage Type: | Land Riding Retainer |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 3800 rpm |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 7,901 lb |
| Shaft Locking Type: | Concentric | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 5,139 lb | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (C): | 104 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 2.297 in | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461253953 | Weight: | 5.00 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

