Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFT-12TC
Part #:705856
Catalog #:SFT-12TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.38 in |
| Overall Length (in): | 4.41 in | Overall Height (in): | 1.39 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.28 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.75 in | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Insert: | 2-012TC |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Concentric | Size Code: | 2-012 |
| Inner Ring Outside Diameter (in): | 1.192 in | Static Load Rating (lb): | 1,444 lb |
| Dynamic Load Rating (lb): | 2,611 lb | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | Powder Coated |
| Cage Type: | Land Riding Retainer | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (RPM): | 6450 rpm | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Housing Material: | Cast Iron |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Roller Spin: | 0.0381 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461033364 | Weight: | 1.22 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

